Mini Solar Panel - 0.3 Watt, 6 Volt (ETFE)
PRT-18724
Mini Solar Panel - 0.3 Watt, 6 Volt (ETFE)
SKU: PRT-18724
$5.95
In stock
SKU
PRT-18724
The 0.3 Watt Volt mini solar panel from Voltaic Systems is a lightweight, waterproof, solar panel designed for 5-7 year outdoor applications.
Product Overview
This 0.3 Watt 6 Volt mini solar panel is a lightweight, waterproof, solar panel produced by Voltaic Systems that has been designed for five to seven year outdoor applications. This panel will work with a variety of energy harvesting charge circuits. The panel features high-efficiency SunPower solar cells mounted to a PCB using an SMT process, UV- and scratch-resistant ETFE coating with UV-resistant EVA, and two solder pads.
It should go without saying but, for maximum power output, orient the panel towards the sun.
Hookup Accessories
Features & Specs
- Waterproof (IP67)
- UV resistant (5-7 year life)
- Durable and lightweight
- High efficiency monocrystalline cells: 22+%
- Dimensions: 52 x 52 x 2.6mm
- Weight: 8.0 grams
- Open Circuit Voltage: 7.09V
- Peak Voltage: 6.07V
- Peak Current: 60mA
- Peak Power: 0.33W
- Power Tolerance: +/-10%
- Matte ETFE coating
- 1.5mm double sided PCB
- Model: P122
Documentation
Customer Reviews

Mini Solar Panel - 0.3 Watt, 6 Volt (ETFE)
$5.95
PRT-18724
Stock and Customer Discounts
$5.95 retail price.
Available Discounts
- $5.65 | 25+ units
- $5.36 | 100+ units