This product has been retired from our catalog and is no longer for sale.

Soldering Tip - Weller - Screwdriver (ETA)
TOL-14735

Soldering Tip - Weller - Screwdriver (ETA)

SKU: TOL-14735

This is a replacement soldering tip for the Weller WE1010 soldering station. It is a "screwdriver" type of soldering tip, measuring 1/16" (1.6mm) wide.

Out of stock
SKU
TOL-14735

This product has been retired from our catalog and is no longer for sale.

Product Overview

This is an ET Series replacement soldering tip for the Weller WE1010 soldering station. It is a "screwdriver" type of soldering tip, measuring 1/16" (1.6mm) wide. Replacing the tip is a breeze --- simply unscrew the currently attached tip, slip the replacement tip in, and screw it into place.

This Weller tip has been pre-tinned with a lead-free alloy. Although this soldering tip is called a "screwdriver," this is in name only and functions in no way similar to the tool it is named after.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Soldering Tip - Weller - Screwdriver (ETA)
Soldering Tip - Weller - Screwdriver (ETA) TOL-14735
$5.5 retail price.

Available Discounts

  • $5.23 | 10+ units
  • $4.68 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing