This product has been retired from our catalog and is no longer for sale.

SparkFun Proximity Sensing Kit
KIT-18448

SparkFun Proximity Sensing Kit

SKU: KIT-18448

The SparkFun Proximity Sensing Kit is intended to provide you with everything you need to start making proximity related projects.

Out of stock
SKU
KIT-18448

This product has been retired from our catalog and is no longer for sale.

Product Overview

Start a proximity sensing project today with the SparkFun Proximity Sensing Kit. Using an infrared proximity sensor, a RedBoard Qwiic, and the included hookup wire, you can easily get up and running on a multitude of projects. Do you want an indication light when something is within proximity? Well we have you covered by including a package of assorted 5mm LED's. How about adding sound to your project? We have also added an MP3 shield and a speaker. From social distancing, automatic doors, robotics, Halloween projects, and whatever your imagination brings you, this kit gives you enough to work with for countless possibilities.

With the use of the RedBoard Qwiic you can use the Qwiic ecosystem of boards to add more options to your projects. Please keep in mind that if you plan to use the MP3 Player Shield found in this kit some soldering will be required to attach it to the SparkFun RedBoard. Don't worry, we've included a set of headers so all you'll need to supply is a soldering iron and solder.

Make sure to click on the Includes tab above to take a closer look at each of the included parts in this kit.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

Documentation

SparkFun RedBoard Qwiic:

Infrared Proximity Sensor - Sharp GP2Y0A21YK:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Proximity Sensing Kit
SparkFun Proximity Sensing Kit KIT-18448
$74.95 retail price.

Available Discounts

  • $71.20 | 25+ units
  • $67.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing