Hamburger Mini Speaker
COM-14023

Hamburger Mini Speaker

SKU: COM-14023
$7.95
In stock
SKU
COM-14023
In stock
Stock/Discounts

Product Overview

This will be a treat for your ears! The Hamburger Mini Speaker is a 3W economical speaker option for any project needing stand-alone sound. The Hamburger features a built-in lithium polymer battery for portable application, a 3.5mm stereo jack (sorry, iPhone 7 users) and two volume options (quiet and loud) to control how loud your sound needs to be. This speaker really can't be compared to a good pair of JBLs, but for the price point the Hamburger won't break the bank for your next audiophile project!

Why call it the Hamburger? When you twist the top and bottom halves of the speaker in opposite directions, it expands out like an accordion extending the bass reflex portion. Each Hamburger Mini Speaker comes with a 1.5ft mini USB cable for recharging capabilities.

We use this amplified speaker quite frequently with our Spectacle Audio Board and Sound Kit, but that doesn’t mean you can’t find a different use for it!

Includes:

  • 1x Hamburger Mini Speaker
  • 1x USB Mini-B Cable, 1.5ft

Features & Specs

  • Speaker: 3W (1KHz, THD10%) 36mm
  • Frequency Response: 20Hz~20KHz
  • S/N ratio: ≥85dBA
  • Built-in 3.7V 180mA LiPo battery
  • ~1--2 hour play time
  • 52mm x 38mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Hamburger Mini Speaker
Hamburger Mini Speaker
$7.95
COM-14023
$7.95 retail price.

Available Discounts

  • $7.55 | 25+ units
  • $7.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing