SparkFun PIR Breakout Starter Kit (1uA)
Great for detecting motion in a small area and optimized for small movements to offer motion-sensing options for battery powered applications.
Product Overview
The SparkFun 1uA PIR Breakout Starter Kit comes with everything you need to get started using Passive Infrared (PIR) sensors. PIR sensors are great for detecting motion in a small area around the sensor. The 1µA SparkFun EKMB1107112 PIR Breakout is a simple breakout equipped with an EKM-series PIR sensor from Panasonic®. The EKMB-series PIR sensors are optimized for small movements to offer motion-sensing options for battery powered applications due to the very low standby current consumption (1µA).
PIR sensors do not return specific distance data but instead monitor for IR light coming from objects in their field of view and will activate their signal when motion is detected in their sensing area. This makes them perfect for applications such as building automation for energy saving, automated on/off lighting control, security, appliances, and IoT.
This PIR sensor offers digital output across 32 zones at 5m detection distance with 90° x 90° detection area. Additionally, the PIR in this kit already has headers soldered on making it easier to get started. This kit also includes a SparkFun RedBoard Qwiic, a mini breadboard, a 3-pack of jumper wires, and a reversible USB-A to Micro-B cable.
Note: The sensitivity of passive infrared sensors is influenced by environmental conditions, so a performance evaluation test under representative conditions is recommended.
Documentation
SparkFun PIR Breakout - 1µA (EKMB1107112):
- Schematic
- Eagle Files
- Board Dimensions
- Hookup Guide
- Panasonic PIR Motion Sensors - Datasheet
- EKMB110711x Spec sheet
- GitHub Hardware Repo
SparkFun RedBoard Qwiic: