Product Overview
With this USB breakout, you can incorporate a USB-C connector into your projects without needing to solder each tiny SMD pad. The SparkFun USB-C Breakout supplies up to three times the power as previous USB iterations. Also, it solves the universally frustrating dilemma of plugging a USB cable in correctly because it's reversible!
This board breaks out the USB-C connector's VBUS, GND, CC1, CC2, D+, and D- pins into a 0.1" pitch header (to VBUS and GND) while providing up to a nominal 1.5A of power and up to 3A, depending on the upstream device.