Soldering Iron - 60W (Adjustable Temperature)
TOL-14456

Soldering Iron - 60W (Adjustable Temperature)

SKU: TOL-14456
$16.50
In stock
SKU
TOL-14456
In stock
Stock/Discounts

Product Overview

This adjustable-temperature soldering iron is a great tool for when you don't want to break the bank but need a reliable iron to get the job done. Operating at 60W and 110V, this soldering iron can be adjusted to five different temperatures: 280°C, 330°C, 380°C, 430°C and 480°C. This iron is very easy to use and features an on/off switch, allowing you to keep it plugged in on your workbench stand for quick access.

Each adjustable-temperature soldering iron is equipped with a 130cm (~51") power cord that is terminated with a North American standard type B plug. Additionally, the soldering tip can be replaced by simply unscrewing the metal cylinder (while COOL) to give your new iron plenty of different options!

Hookup Accessories

Features & Specs

  • Operating Voltage: 110VAC
  • Wattage: 60W
  • Five Adjustable Temperatures: 280°C -- 480°C
  • Cable Length: 130cm
  • Hakko Tip Compatible

Customer Reviews

Soldering Iron - 60W (Adjustable Temperature)
Soldering Iron - 60W (Adjustable Temperature)
$16.50
TOL-14456

Stock and Customer Discounts

$16.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing