SparkFun microB USB Breakout
BOB-12035

SparkFun microB USB Breakout

SKU: BOB-12035
$2.95
In stock
SKU
BOB-12035
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This simple board breaks out a micro-B USB connector's VCC, GND, ID, D- and D+ pins to a 0.1" pitch header. If you want to add the popular micro-B USB to your project, but don't want to put up with soldering the tiny connector, this is the board for you.

Dimensions: 0.8 x 0.45" (20.3 x 11.4mm)

Documents:

  • [Schematic](http://cdn.sparkfun.com/datasheets/BreakoutBoards/Breakout Board for USB microB.pdf)
  • [Eagle Files](http://cdn.sparkfun.com/datasheets/BreakoutBoards/Breakout Board for USB microB.zip)
  • GitHub

Features & Specs

  • 0.8 x 0.45" (20.3 x 11.4mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun microB USB Breakout
SparkFun microB USB Breakout
$2.95
BOB-12035
$2.95 retail price.

Available Discounts

  • $2.80 | 10+ units
  • $2.66 | 25+ units
  • $2.51 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing