This product has been retired from our catalog and is no longer for sale. View the updated version below. CAB-16905

USB 2.0 C to C Cable - 1m
CAB-16395

USB 2.0 C to C Cable - 1m

SKU: CAB-16395
In stock
Only 1 left
SKU
CAB-16395

This is a 1m long USB 2.0 Type C to Type C cable with a 100W current rating.

This product has been retired from our catalog and is no longer for sale. View the updated version below. CAB-16905

Product Overview

This USB 2.0 Type C cable is perfect for use with your Raspberry Pi 4 and other USB Type C boards. USB Type-C Connectors and Cable Assemblies offer greater PCB savings while enabling high-frequency mating in data, consumer, and other I/O applications.

The Type C Connectors feature a maximum data throughput of 10Gbps and a current carrying capacity of 5.0A. The 5.0A current rating reduces battery charging time by 64% over the micro-USB 2.0 current rating of 1.8A.

Hookup Accessories

Features & Specs

  • Type: USB 2.0
  • Connector End A: USB Type C
  • Connector End A Pin Count: 22 Position
  • Connector End B: USB Type C
  • Connector End B Pin Count: 22 Position
  • Cable Length: 1.0m
  • Gender: Male-Male
  • Lock to Mating Part: Yes
  • Current Rating: 5 A
  • Jacket Material: Thermoplastic Elastomer (TPE)
  • Number of Conductors: 22 Conductor
  • Voltage Rating: 30 VDC
  • Shielded: Yes

Customer Reviews

USB 2.0 C to C Cable - 1m
USB 2.0 C to C Cable - 1m CAB-16395

Stock and Customer Discounts

$13.95 retail price.

Available Discounts

  • $13.25 | 25+ units
  • $12.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing