SparkFun USB Type A Female Breakout
BOB-12700

SparkFun USB Type A Female Breakout

SKU: BOB-12700
$5.25
In stock
SKU
BOB-12700
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This simple board breaks out a female USB type A connector's VCC, GND, D- and D+ pins to a 0.1" pitch header. If you want to add a USB to  your project, but don't want to put up with soldering tiny connectors, this is the board for you.

Dimensions: 1.02 x 0.9" (26.06 x 22.93mm)

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun USB Type A Female Breakout
SparkFun USB Type A Female Breakout
$5.25
BOB-12700
$5.25 retail price.

Available Discounts

  • $4.99 | 10+ units
  • $4.73 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing