Temperature Sensor - TMP36
SEN-10988
Temperature Sensor - TMP36
SKU: SEN-10988
$1.75
In stock
SKU
SEN-10988
Product Overview
This is the same temperature sensor that is included in our SparkFun Inventor's Kit. The TMP36 is a low voltage, precision centigrade temperature sensor. It provides a voltage output that is linearly proportional to the Celsius temperature. It also doesn't require any external calibration to provide typical accuracies of ±1°C at +25°C and ±2°C over the −40°C to +125°C temperature range. We like it because it's so easy to use: Just give the device a ground and 2.7 to 5.5 VDC and read the voltage on the Vout pin. The output voltage can be converted to temperature easily using the scale factor of 10 mV/°C.
Features:
- Voltage Input: 2.7 V to 5.5 VDC
- 10 mV/°C scale factor
- ±2°C accuracy over temperature
- ±0.5°C linearity
- Operating Range: −40°C to +125°C
Documents:
Similar Items
Hookup Accessories
Features & Specs
- Voltage Input: 2.7 V to 5.5 VDC
- 10 mV/°C scale factor
- ±2°C accuracy over temperature
- ±0.5°C linearity
- Operating Range: −40°C to +125°C
Documentation
Customer Reviews

Temperature Sensor - TMP36
$1.75
SEN-10988