Planned Maintenance – April 12
We’ll be performing scheduled site maintenance on Sunday, April 12 starting at 9 AM MST. SparkFun.com will be temporarily unavailable for 2–4 hours.

Temperature Sensor - Waterproof (DS18B20)
SEN-11050

Temperature Sensor - Waterproof (DS18B20)

SKU: SEN-11050

This waterproof, 6-foot digital temperature probe (DS18B20) provides precise measurements in wet or harsh environments and supports daisy-chaining multiple sensors on a single pin.

$10.95
In stock
SKU
SEN-11050
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This sealed digital temperature probe allows you to precisely measure temperatures in wet or harsh environments where a standard sensor would fail. The high-precision DS18B20 is encapsulated in a stainless steel tube, protecting it from moisture and corrosion. Because the output is digital, you get accurate readings even over long distances without the signal degradation common in analog thermistors.

The probe utilizes the 1-Wire interface, which means it requires only a single digital pin (with a ground) to communicate with your microcontroller. Each sensor has a unique 64-bit serial code burned in at the factory, allowing you to daisy-chain multiple sensors to the same data wire.

Wiring and Specifications

The probe handles a wide temperature range of -55°C to +125°C with ±0.5°C accuracy (over the common range of -10°C to +85°C). It provides configurable 9 to 12-bit readings, allowing you to balance speed vs. resolution.

The probe comes pre-wired with a 6-foot (1.8m) cable, giving you plenty of reach for aquariums, brewing rigs, or outdoor weather stations.

Features & Specs

  • 1-Wire (Requires only a single digital pin)
  • Operating Voltage: 3.0V - 5.5V
  • Temperature Range: -55°C to +125°C (-67°F to +257°F)
  • Accuracy: ±0.5°C (from -10°C to +85°C)
  • Resolution: Selectable 9 to 12-bit
  • Dimensions:
    • Probe: 7mm diameter, ~26mm long stainless steel tube
    • Cable Length: 6 feet (1.8m)
  • Waterproof

Wiring Note: The pinout for this sensor is:

RED: VCC (3.0V - 5.5V)

BLACK: GND

WHITE: Signal (Data)


 

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The Temperature Sensor - Waterproof (DS18B20)
Temperature Sensor - Waterproof (DS18B20)
$10.95
SEN-11050
$10.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing