Infrared Thermometer - MLX90614
SEN-09570

Infrared Thermometer - MLX90614

SKU: SEN-09570
$18.95
In stock
Only 3 left
SKU
SEN-09570
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Melexis' MLX90614ESF-BAA is an infrared thermometer designed for non-contact temperature sensing. An internal 17-bit ADC and a powerful DSP contribute to the MLX90614's high accuracy and resolution. It has a huge number of applications including body temperature measurment and movement detection.

The MLX90614 provides two methods of output: PWM and SMBus (i.e. TWI, I2C). The 10-bit PWM output provides a resolution of 0.14°C, while the TWI interface has a resolution of 0.02°C. The MLX90614 is factory calibrated in wide temperature ranges: -40 to 85°C for the ambient temperature and -70 to 382.2°C for the object temperature. The measured value is the average temperature of all objects in the Field Of View of the sensor. The MLX90614 offers a standard accuracy of 0.5°C around room temperatures.

This devices comes in an industry standard TO-39 package. We're carrying the 3V version of this sensor.

Features:

  • Small size, low cost
  • Easy to integrate
  • Factory calibrated in wide temperature range:
    • -40 to +85°C for sensor temperature
    • -70 to +380°C for object temperature
  • SMBus compatible digital interface
  • Customizable PWM output for continuous reading
  • High accuracy of 0.5°C over wide temperature range (0 to +50°C for both Ta and To)
  • Measurement resolution of 0.02°C
  • Single and dual zone versions
  • Simple adaptation for 8 to 16V applications
  • Power saving mode
  • Different package options for applications and measurements versatility
  • Automotive grade

Documents:

Features & Specs

  • Small size, low cost
  • Easy to integrate
  • Factory calibrated in wide temperature range:
  • -40 to +85°C for sensor temperature
  • -70 to +380°C for object temperature
  • SMBus compatible digital interface
  • Customizable PWM output for continuous reading
  • High accuracy of 0.5°C over wide temperature range (0 to +50°C for both Ta and To)
  • Measurement resolution of 0.02°C
  • Single and dual zone versions
  • Simple adaptation for 8 to 16V applications
  • Power saving mode
  • Different package options for applications and measurements versatility
  • Automotive grade

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Infrared Thermometer - MLX90614
Infrared Thermometer - MLX90614
$18.95
SEN-09570
$18.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing