SparkFun High Precision Temperature Sensor - TMP117 (Qwiic)
SEN-15805

SparkFun High Precision Temperature Sensor - TMP117 (Qwiic)

SKU: SEN-15805

The SparkFun Qwiic TMP117 Breakout is a high precision temperature sensor equipped with an I2C interface.

$16.95
In stock
SKU
SEN-15805
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Qwiic TMP117 breakout is a high precision temperature sensor equipped with an I2C interface. It outputs temperature readings with high precision of ±0.1°C across the temperature range of -20°C to +50°Cs with no calibration and a maximum range from -55°C to 150°C. The SparkFun High Precision Temperature Sensor also has a very low power consumption rate which minimizes the impact of self-heating on measurement accuracy. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still have broken out 0.1"-spaced pins in case you prefer to use a breadboard.

The SparkFun High Precision Temperature Sensor also includes programmable temperature limits, and digital offset for system correction. While the TMP102 is capable of reading temperatures to a resolution of 0.0625°C and is accurate up to 0.5°C, the on-board TMP117 is not only more precise but has a 16-bit resolution of 0.0078°C!

To make this breakout even easier to use, we've written an Arduino library to help you get started "Qwiic-ly." Check the Documents area for more information.

 

Features & Specs

  • Uses I2C interface (Qwiic-enabled)
  • Four selectable addresses
  • 0x48 (default), 0x49, 0x4A, 0x4B
  • 16-bit resolution, 0.0078°C
  • High accuracy, digital temperature sensor
  • ±0.1°C (max) from –20°C to 50°C
  • ±0.15°C (max) from –40°C to 70°C
  • ±0.2°C (max) from –40°C to 100°C
  • ±0.25°C (max) from –55°C to 125°C
  • ±0.3°C (max) from –55°C to 150°C
  • Operating temperature range
  • -55°C to +150°C
  • Operating voltage range
  • 1.8V to 5.5V
  • Typically 3.3V if using the Qwiic cable
  • Low power consumption
  • 3.5µA (1-Hz conversion cycle)
  • 150nA (shutdown current)
  • Programmable operating modes
  • Continuous, one-shot, and shutdown
  • Programmable temperature alert limits
  • Selectable averaging for reduced noise
  • Digital offset for system correction
  • NIST traceability

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun High Precision Temperature Sensor - TMP117 (Qwiic)
SparkFun High Precision Temperature Sensor - TMP117 (Qwiic)
$16.95
SEN-15805
$16.95 retail price.

Available Discounts

  • $16.10 | 10+ units
  • $15.26 | 25+ units
  • $14.41 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing