Female Header - 10x1 (SMD)
PRT-27911
Female Header - 10x1 (SMD)
SKU: PRT-27911
$0.80
In stock
SKU
PRT-27911
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work.
Helpful Documentation
Product Overview
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. The surface mount side of the legs are staggered for stress relief.
This is a 10-Pin female header.
Hookup Accessories
Features & Specs
- Contact Type: Female
- Number of Positions: 10
- Pitch - Mating: 0.100" (2.54mm)
- Mounting Type: Surface Mount
- Termination: Solder
- Fastening Type: Push-Pull
- Contact Finish - Mating: Gold
- Operating Temperature: -40°C ~ 105°C
- Material Flammability Rating: UL94 V-0
- Contact Finish - Post: Gold
- Current Rating (Amps): 3A
- Voltage Rating: 250V
Documentation
Customer Reviews

Female Header - 10x1 (SMD)
$0.80
PRT-27911
Stock and Customer Discounts
$0.8 retail price.
Available Discounts
- $0.76 | 10+ units
- $0.72 | 25+ units
- $0.68 | 100+ units