Qduino Creator Kit Equivalent

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
34 available COM-10302
6.5 1   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
12.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Diffused LED - RGB 10mm
In stock COM-11120
2.3 2   
Diffused LED - White 10mm
In stock COM-11121
1.2 2   
Diffused LED - Green 10mm
In stock COM-10633
1.2 2   
Diffused LED - Orange 10mm
Retired COM-12645
1.1 2   
Cannot be ordered at this time.
Diffused LED - Blue 10mm
In stock COM-10635
1.2 2   
Diffused LED - Yellow 10mm
In stock COM-10634
1.2 2   
Diffused LED - Red 10mm
In stock COM-10632
1.2 2   
Mini Photocell
In stock SEN-09088
4.8 3   
Total: 68.75