Red Queen - Home Monitoring

by Member #712093

Favorited Favorite 0

Basic kit for six (6) entryway alarms.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Magnetic Door Switch Set
In stock COM-13247
15.8 4   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
LED Tactile Button - Blue
In stock COM-10443
2.25 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
USB Mini-B Cable - 6"
In stock CAB-13243
2.1 1   
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
LED Tactile Button Breakout
In stock BOB-10467
1.6 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
SparkFun IR Control Kit
Retired KIT-13235
10.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
LED - Infrared 950nm
In stock COM-09349
1.05 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
11.7 6   
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
Total: 182.15