Mini cell box

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
SparkFun Real Time Clock Module
Out of stock BOB-12708
87.5 5   
Right Angle Tactile Button
In stock COM-10791
4.4 8   
PICAXE 14M2 Microcontroller (14 pin)
Retired COM-10802
15.8 4   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
PICAXE 8 Pin Proto Kit
20 available DEV-08321
18 4   
Arduino Pro Mini 328 - 5V/16MHz
Out of stock DEV-11113
104
You save:
5.5 (5%)
10   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
18 4   
SparkFun microB USB Breakout
In stock BOB-12035
28
You save:
1.5 (5%)
10   
SparkFun USB Type A Female Breakout
In stock BOB-12700
47
You save:
2.5 (5%)
10   
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
8.4 4   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
8.4 4   
Jumper Wire - 0.1", 3-pin, 12"
In stock PRT-10373
8.4 4   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
22 4   
Female Headers
In stock PRT-00115
7 4   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Total: 478.4