Customer #128121's Wish List from Cart

by Member #128121

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hub - Set Screw (3mm Bore)
Retired ROB-12104
13.98 2   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
In stock TOL-10603
9 2   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
9 2   
Solenoid - 36v
In stock ROB-10391
20.5 1   
SparkFun Power Driver Shield Kit
Retired DEV-10618
102 4   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Arduino Stackable Header Kit - R3
In stock PRT-11417
17.5 10   
Vibration Motor
In stock ROB-08449
4.5 2   
Set Screw Hub - 5mm Bore
Retired ROB-12404
19.96 4   
Cannot be ordered at this time.
SparkFun Single Lead Heart Rate Monitor - AD8232
In stock SEN-12650
43 2   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
9.9 2   
Cannot be ordered at this time.
Micro Gearmotor - Enclosure
In stock ROB-12105
1.6 1   
Micro Gearmotor - 175 RPM (6-12V)
In stock ROB-12205
13.95 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Female Headers
In stock PRT-00115
7 4   
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
13.9 2   
Cannot be ordered at this time.
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
Out of stock SEN-12969
17.9 2   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
16.5 3   
Pulse Sensor
In stock SEN-11574
26.95 1   
Flex Sensor 4.5"
Out of stock SEN-08606
17.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
21 10   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
33.9 2   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
31.8 4   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
SparkFun XBee Explorer USB
In stock WRL-11812
55.9 2   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Solenoid - 5V (Small)
In stock ROB-11015
22 4   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
Breakout Board for XBee Module
In stock BOB-08276
7 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
7.35 3   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
17.5 5   
Battery Holder - 2x18650 (wire leads)
In stock PRT-12900
1.6 1   
IC Hook Test Leads
Out of stock CAB-00501
9.95 1   
6-Pin Chassis Connector - Panel Mount (male and female)
Out of stock PRT-11475
15.8 4   
DC Barrel Jack - Panel Mount
Retired PRT-10785
15.8 4   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Voltage Regulator - Adjustable
Out of stock COM-00527
31.5 15   
Voltage Regulator - 5V
In stock COM-00107
15.75 15   
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
Only 3 left! PRT-00338
21 10   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
15.8 4   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
19.8 4   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle
Retired ROB-12175
3.18 2   
Cannot be ordered at this time.
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
13.95 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Total: 923.42