Position sensor/ smart eye

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ultrasonic Range Finder - HRLV-MaxSonar-EZ0
Retired SEN-11307
41.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - Red on Black 3.3V
Retired LCD-09068
24.95 1   
Cannot be ordered at this time.
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
79.8 4   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
Retired SEN-11309
77.32
You save:
8.58 (10%)
2   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ1
Retired SEN-11308
39.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Blue
34 available COM-11442
29.9 2   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
23.8 4   
Cannot be ordered at this time.
Pushbutton Power Switch LV
Retired ROB-08903
11.9 2   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
13 2   
LED Tactile Button Breakout
In stock BOB-10467
6.4 4   
LED Tactile Button - Blue
In stock COM-10443
4.5 2   
LED Tactile Button- White
In stock COM-10439
4.5 2   
SparkFun 7-Segment Serial Display - White
In stock COM-11629
33 2   
PICAXE 8 Pin Proto Kit
20 available DEV-08321
18 4   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
14 4   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
9 20   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
9 20   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
2.6
You save:
7.4 (74%)
20   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
2.6
You save:
7.4 (74%)
20   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
6.3 3   
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
RJ45 8-Pin Connector
In stock PRT-00643
16 10   
SparkFun RJ45 Breakout
In stock BOB-00716
10
You save:
0.5 (5%)
10   
Mini Power Switch - SPDT
In stock COM-00102
8 5   
Rocker Switch - SPST (round)
In stock COM-11138
2.75 5   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
8 5   
Total: 815.02