Generic photon wheather station with remote display

by BerenV

Favorited Favorite 0

Parts for a photon wheather station. Wind, rain, temperature, humidity, pressure, ambiant light sensors.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
DC Barrel Jack Plug - Male
In stock PRT-11476
1.05 1   
DC Barrel Jack - Panel Mount
Retired PRT-10785
7.9 2   
Cannot be ordered at this time.
6-Pin Chassis Connector - Panel Mount (male and female)
Out of stock PRT-11475
3.95 1   
Female Headers
In stock PRT-00115
3.5 2   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
SparkFun Big Red Box Proto Board
In stock DEV-13317
8.95 1   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
4.95 1   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
Nut - Nylon Locknut (4-40, 10 pack)
Retired PRT-10460
0.2
You save:
1.3 (87%)
1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
4.95 1   
Cannot be ordered at this time.
RJ11 6-Pin Connector
In stock PRT-00132
3 2   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
2.4GHz Duck Antenna RP-SMA - Large
26 available WRL-00558
10.95 1   
Particle Photon (Headers)
Retired WRL-13774
38 2   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
21 2   
SparkFun OpenSegment Serial Display - 20mm (Red)
Retired COM-11644
16.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Total: 268.6