Shopping List

by Member #786920

Favorited Favorite 0

General prototyping equipment. These are items that would make good additions to my toolkit or prototyping library, but I don’t nessicarily have a particular project in mind.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
27.9 2   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Thumb Joystick
In stock COM-09032
4.5 1   
Multicolor Buttons - 4-pack
Only 7 left! PRT-14460
1.75 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
SPDT Slide Switch
In stock COM-09609
0.95 1   
5-way Tactile Switch
In stock COM-10063
2.1 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
18.5 1   
Clear Plastic Knob
In stock COM-10597
1.05 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
SparkFun LED Array - 8x7
Retired COM-13795
6.5 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Crimping Pliers - 28-20 AWG
30 available TOL-13193
32.5 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
SparkFun Breadboard Power Supply Stick - 3.3V/1.8V
In stock PRT-13157
19.5 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 296.4