Electronics School Projects

by Member #564166

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Capacitor Kit
In stock KIT-13698
17.9 2   
Digital Multimeter - Basic
In stock TOL-12966
82.5 5   
SparkFun Digital Sandbox Add-On
21 available KIT-12963
31.9 2   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
35 10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
35.8 4   
SparkFun Picoboard Starter Kit
Retired KIT-13863
139.9 2   
Cannot be ordered at this time.
SparkFun IoT Starter Kit with Blynk Board
Retired KIT-13865
374.75 5   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
82.5 5   
SparkFun Digital Sandbox
Retired DEV-12651
105 2   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
175.8 4   
Cannot be ordered at this time.
Raspberry Pi 3 Starter Kit
Retired KIT-13826
459.75 5   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
84.75 5   
Adjustable Parts Box
In stock PRT-13867
59.5 10   
Breadboard - Full-Size (Bare)
In stock PRT-12615
65 10   
Arduino Mega 2560 R3
In stock DEV-11061
242 5   
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
Hobby Motor - Gear
Out of stock ROB-11696
60
You save:
3 (5%)
30   
SparkFun Inventor's Kit for micro:bit Lab Pack
Retired LAB-14301
450 1   
Cannot be ordered at this time.
SparkFun micro:bot kit
Retired KIT-14216
62.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for micro:bit
Retired KIT-14542
49.95 1   
Cannot be ordered at this time.
micro:bit Educator Lab Pack
Retired LAB-14302
299.95 1   
Cannot be ordered at this time.
SparkFun micro:climate kit
Retired KIT-14217
117.95 1   
Cannot be ordered at this time.
Total: 3043.8