Component kit for the book Electronics For Kids

by oyvdahl

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
Alligator Clip
In stock PRT-00111
0.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Anode
In stock COM-10821
2.25 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
LED - Basic Blue 5mm
In stock COM-11372
0.6 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Magnet Disk - 0.709"
In stock COM-08890
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Transistor - NPN (BC547)
Retired COM-08928
0.5 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Total: 63.45