Robotics

by Member #886703

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
SparkFun 9DoF Razor IMU M0
Retired SEN-14001
35.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
Solder Wick #2 5ft. - Generic
Out of stock TOL-09327
2.75 1   
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun Venus GPS Logger - SMA Connector
Retired GPS-10920
59.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
25 2   
Cannot be ordered at this time.
SparkFun DC/DC Converter Breakout
Retired BOB-09370
23.77
You save:
10.18 (30%)
1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Blue)
In stock PRT-12045
4.5 1   
Total: 242.27