Long Term Design Project: Swarm Drones

by Member #948695

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
USB Digital Multimeter - Auto-Ranging (RS232 Output)
Retired TOL-12967
59.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Female Headers
In stock PRT-00115
5.25 3   
Heatsink Compound
Only 5 left! PRT-09599
4.9 2   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Needle Nose Pliers
34 available TOL-08793
3.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
39.96
You save:
2.04 (5%)
12   
Arduino Stackable Header Kit
In stock PRT-10007
8.75 5   
SparkFun 6 Degrees of Freedom Breakout - LSM6DS3
Retired SEN-13339
46 4   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
43.8 4   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
11.85 3   
Cannot be ordered at this time.
Schottky Diode
In stock COM-10926
7.2
You save:
0.3 (4%)
30   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Hobby Knife
In stock TOL-09200
7 2   
SparkFun DC/DC Converter Breakout
Only 5 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
11.9 2   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-12670
59.8 4   
Cannot be ordered at this time.
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
70 4   
Cannot be ordered at this time.
Deans Connector - M/F Pair
In stock PRT-11864
5.25 5   
Voltage Regulator - 3.3V
In stock COM-00526
21 10   
Total: 478.53