Customer #989242's Wish List from Cart

by timharmon

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Digital Temperature Sensor Breakout - TMP102
Only 2 left! SEN-13314
16.5 3   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
15.8 4   
Cannot be ordered at this time.
STEMTera (White)
Retired DEV-14083
45 1   
Cannot be ordered at this time.
Micro Gearmotor - Enclosure
In stock ROB-12105
6.4 4   
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
55.8 4   
SparkFun RedBot Mainboard
In stock ROB-12097
147.8 4   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
Only 10 left! PRT-12885
57.9 2   
Solar Panel - 2W
Retired PRT-13781
63 2   
Cannot be ordered at this time.
Micro Gearmotor - 900 RPM (6-12V)
23 available ROB-12316
27.9 2   
SparkFun Sound Detector
In stock SEN-12642
23.9 2   
SparkFun Line Follower Array
30 available SEN-13582
103.5 3   
ZX Distance and Gesture Sensor
Retired SEN-12780
99.8 4   
Cannot be ordered at this time.
Breadboard - Mini Modular (White)
In stock PRT-12043
36 8   
Arduino and Breadboard Holder
In stock DEV-11235
19.8 4   
Arduino Uno - R3
In stock DEV-11021
110.4 4   
USB Micro-B Cable - 6"
In stock CAB-13244
2.1 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
17.5 5   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
27.5 5   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
9 2   
Total: 911.5