RMC Parts request Wish List

by Member #1198462

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
56.5
You save:
3 (5%)
10   
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
In stock BOB-13906
28
You save:
1.5 (5%)
10   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
10.5 10   
16 Channel Multiplexer
In stock COM-00299
10.5 10   
Toggle Switch
In stock COM-09276
21 10   
Voltage Regulator - 12V
In stock COM-12766
39 20   
Voltage Regulator - 5V
In stock COM-00107
21 20   
Voltage Regulator - Adjustable
Out of stock COM-00527
42 20   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
19 20   
Cannot be ordered at this time.
Thermocouple Amplifier AD595-AQ
Retired COM-00306
89.75 5   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
32 20   
Analog to Digital Converter - MCP3002
In stock COM-08636
25 10   
555 Timer
Retired COM-09273
14.25 15   
Cannot be ordered at this time.
Fuse 5mm 125VAC 5A
In stock COM-09772
13
You save:
0.75 (5%)
25   
Fuse 5mm 250V 500mA
Out of stock COM-10166
21
You save:
5.25 (20%)
25   
Cannot be ordered at this time.
Fuse 5mm 250V 200mA
Retired COM-10165
22.5
You save:
1.25 (5%)
25   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
49.8
You save:
2.7 (5%)
30   
Serial Cable DB9 M/F - 6 Foot
Retired CAB-00065
42.5 10   
Cannot be ordered at this time.
9 Pin Female Serial Connector - PCB Mount
23 available PRT-00429
29.25 15   
Terminal Block - 12 Position (15A, 600V)
Retired PRT-13062
74.25 15   
Cannot be ordered at this time.
Fuse Clip 5mm
In stock COM-09773
6 20   
Terminal Block - 3 Position (15A, 600V)
Retired PRT-13060
29.25 15   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (4-Pin)
24 available PRT-08075
32 20   
Spring Terminals - PCB Mount (2-Pin)
In stock PRT-08073
30 20   
USB Cable A to B - 6 Foot
In stock CAB-00512
22.5 5   
USB Female Type B Connector
In stock PRT-00139
30 20   
USB Female Type A SMD Connector
In stock PRT-09011
30 20   
USB Male Type A Connector
In stock PRT-00437
32 20   
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
22.5 15   
Cannot be ordered at this time.
BNC Connector - Right Angle
In stock PRT-10550
55 20   
DC Barrel Jack Plug - Male
In stock PRT-11476
15.75 15   
Screw Terminals 5mm Pitch (3-Pin)
Only 6 left! PRT-08433
21 20   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
21 20   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
21 20   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
19 20   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
15.75 15   
SparkFun Snappable Protoboard
In stock PRT-13268
201.5
You save:
22.25 (10%)
25   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
246.5
You save:
27.25 (10%)
25   
Total: 1511.55