DIY Workshop

by Member #966041

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
89.5 10   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
55 10   
Arduino and Breadboard Holder
In stock DEV-11235
49.5 10   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
38.85 3   
SparkFun Inventor's Kit Lab Pack - v4.0
Retired LAB-14447
925 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
20 available TOL-13831
89.5 10   
Audio Cable TRRS - 3ft
Retired CAB-14164
25 10   
Cannot be ordered at this time.
Spade Connector Wire - 3ft, Female (2 Pack)
In stock CAB-14166
35.7 17   
JST to JST-SM Wire - 1ft
Retired CAB-14165
39 20   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
41.5
You save:
2.25 (5%)
25   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
22.5 5   
SparkFun Car Diagnostics Kit
Retired RTL-10769
35.75
You save:
35.75 (50%)
1   
Cannot be ordered at this time.
Insulated Silicone Soldering Mat
Out of stock TOL-14672
10.95 1   
Heat Shrink Kit
In stock PRT-09353
44.75 5   
BNC to Alligator Cable
Out of stock CAB-00504
5.5 1   
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
In stock TOL-13246
54.75 5   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
39.5 10   
Multimedia Wireless Keyboard
In stock WIG-14271
19.95
You save:
10 (33%)
1   
SparkFun Beginner Parts Kit
In stock KIT-13973
92.5 5   
SparkFun Inventor's Kit Add-On Pack - v4.0
Retired KIT-14310
51.9 2   
Cannot be ordered at this time.
Makey Makey Classic by JoyLabz
In stock KIT-14478
267.5 5   
Spectacle Light and Sound Kit
Retired KIT-14486
399.75
You save:
350 (47%)
5   
Cannot be ordered at this time.
Modulo Invention Kit
Retired KIT-14054
599.8
You save:
196 (25%)
4   
Cannot be ordered at this time.
SparkFun Picoboard Starter Kit
Retired KIT-13863
209.85 3   
Cannot be ordered at this time.
SparkFun Raspberry Pi Zero W Camera Kit
Retired KIT-14329
334.75 5   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
50.85 3   
Polymer Lithium Ion Battery - 40mAh (JST-PH)
In stock PRT-13852
19.8 4   
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
15 2   
Cannot be ordered at this time.
Lithium Ion Battery - 110mAh
In stock PRT-13853
11 2   
Total: 3746.23