Lab Gear

by Member #1412399

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Female Headers
In stock PRT-00115
35 20   
SparkFun Car Diagnostics Kit
Retired RTL-10769
178.75
You save:
178.75 (50%)
5   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
139.4 20   
Cannot be ordered at this time.
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
21 20   
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
34.75 5   
Pi Tin for the Raspberry Pi - Clear
Out of stock PRT-13103
24.6
You save:
20.15 (45%)
5   
Cannot be ordered at this time.
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
399 20   
Cannot be ordered at this time.
Solder Tip Polishing Bar
22 available TOL-14233
97.5 5   
Xcelite Ergonomic Screwdriver Set (6pcs)
Retired TOL-14234
69.9
You save:
30 (30%)
2   
Cannot be ordered at this time.
Qwiic Cable - 100mm
In stock PRT-14427
30 20   
Large Jumper Wire Kit - 700pcs
Only 13 left! PRT-14671
269.5 10   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
59.5 10   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
20 available TOL-13831
89.5 10   
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
SparkFun Deluxe Tool Kit
Retired TOL-11805
493 2   
Cannot be ordered at this time.
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
30 20   
SparkFun BigTime Watch Kit
Retired KIT-11734
162.5 5   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
45 20   
Break Away Headers - Straight
In stock PRT-00116
35 20   
Breadboard - Classic
28 available PRT-00112
109.5 10   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
55 20   
Scrap Boards
Retired DD-08477
5 20   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
110 20   
Brass Heat-Set Inserts - #4-40 x 0.135" (50pcs)
Retired SPX-14617
149.5 10   
Cannot be ordered at this time.
Heat Set Insert Tips for Hakko (#4-40/M3 and M5)
Retired SPX-14581
29.9 2   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
7 2   
Heat Shrink Kit
In stock PRT-09353
44.75 5   
Hobby Knife Replacement Blades
Retired TOL-10325
19.5 10   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 10 left! TOL-10865
21.9 2   
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
22.5 5   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
9 2   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
9 2   
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
37 2   
Pocket Screwdriver Set
In stock TOL-12891
9 2   
Solder Tip Tinner and Cleaner
In stock TOL-13246
54.75 5   
Adjustable Parts Box
In stock PRT-13867
59.5 10   
Slice Craft Knife
Retired TOL-14508
25.98 2   
Cannot be ordered at this time.
Chip Quik No-Clean Flux Pen - 10mL
In stock TOL-14579
39.75 5   
SparkFun Resistor Chart Sticker
In stock SWG-10108
18 10   
Total: 3232.76