×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

Wish list...

by brmellor

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Kelly Green)
In stock COM-09482
2.25 1   
Capacitor Ceramic 22pF
Out of stock COM-08571
2 8   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit High-Power - TPIC6B595
Out of stock COM-00734
2.25 1   
LED - Super Bright White (25 pack)
In stock COM-09850
8.5 1   
Dual Motor GearBox
Only 1 left! ROB-00319
10.95 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Out of stock SEN-00639
25.95 1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
11.95 1   
Venus GPS with SMA Connector
Retired GPS-09133
49.95 1   
Cannot be ordered at this time.
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
7 2   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
In stock COM-10201
9.95 1   
EL Wire - White 3m
15 available COM-10197
9.95 1   
EL Wire - Orange 3m
33 available COM-10193
9.95 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.75 5   
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
39.9 2   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
Only 5 left! PRT-08272
2 2   
Breakout Board for XBee Module
In stock BOB-08276
2.95 1   
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
4.95 1   
10 Segment LED Bar Graph - Blue
In stock COM-09937
2.05 1   
10 Segment LED Bar Graph - Red
24 available COM-09935
2.05 1   
Motor Driver 2.5A MC33887
Retired ROB-08907
23.95 1   
Cannot be ordered at this time.
Capacitance Meter DIY Kit
Out of stock KIT-09485
13.95 1   
Breadboard - Classic
In stock PRT-00112
9.95 1   
Brass Sponge
Only 4 left! TOL-08964
2.95 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
17.95 1   
WiFly RN-171 802.11b/g Serial Module - Roving Networks
Retired WRL-11049
29.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
7.95 1   
Total: 487.15