Gravitics FSW Demo Hardware

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Qwiic Adapter
In stock DEV-14495
9.6 6   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Momentary Button - Panel Mount (Black)
In stock COM-11996
6.3 6   
Momentary Button - Panel Mount (Red)
In stock COM-11992
6.3 6   
SparkFun Serial Basic Breakout - CH340C and USB-C
In stock DEV-15096
9.95 1   
Female Headers
In stock PRT-00115
10.5 6   
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
16 available TOL-15448
48 6   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
In stock PRT-11710
13 2   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
SparkFun Buck Regulator Breakout - 3.3V (AP63203)
In stock COM-18356
33 6   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
6.3 3   
SparkFun Snappable Protoboard
In stock PRT-13268
26.85 3   
Ambient Light Sensor - VEML7700 (Qwiic)
Out of stock SPX-18981
35.7 6   
Flexible Qwiic Cable - 200mm
In stock PRT-17258
9.6 6   
Flexible Qwiic Cable - 500mm
Out of stock PRT-17257
12.6 6   
SparkFun Qwiic MicroPressure Sensor
In stock SEN-16476
101.7 6   
Ethernet Kit for Teensy 4.1
Only 13 left! DEV-18615
23.7 6   
SparkFun Qwiic Shield for Teensy - Extended
In stock DEV-17156
12.84
You save:
15.66 (55%)
6   
SparkFun Digital Temperature Sensor - TMP102 (Qwiic)
In stock SEN-16304
41.7 6   
SparkFun Qwiic Cable Kit
In stock KIT-15081
53.7 6   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
12.6 12   
Teensy Stackable Header Kit (Extended)
In stock PRT-17152
10.5 6   
SparkFun Qwiic OLED Display (0.91 in., 128x32)
Retired LCD-17153
65.7 6   
Cannot be ordered at this time.
Total: 588.09