IAI1

by EZ

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun OpenServo
Retired ROB-09014
74.75 5   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
37.5 3   
Cannot be ordered at this time.
Logomatic v2 Serial SD Datalogger
Retired WIG-10216
59.95 1   
Cannot be ordered at this time.
uLog - The Lil'est Logger
Retired WIG-09228
19.95 1   
Cannot be ordered at this time.
Seeeduino FILM
Retired DEV-10181
34.95 1   
Cannot be ordered at this time.
Arduino Cookbook
Retired BOK-10625
37.95 1   
Cannot be ordered at this time.
Getting Started with Processing
Retired BOK-10078
19.95 1   
Cannot be ordered at this time.
SparkFun SSOP to DIP Adapter - 16-Pin
Retired BOB-00498
9.5
You save:
20 (68%)
10   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
10.5 10   
Jumper Wire - 0.1", 2-pin, 12"
In stock PRT-10372
10.5 5   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
10.5 5   
Jumper Wire Kit - 140pcs
In stock PRT-00124
32.5 5   
Jumper Wires Premium 12" F/F Pack of 100
In stock PRT-09390
37.5 1   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
8.75 5   
Arduino Offset Header - 8 Pin
Retired PRT-09374
6.25 5   
Cannot be ordered at this time.
Jumper - 2 Pin
In stock PRT-09044
4.5 10   
Robotic Claw Pan/Tilt Bracket
Retired ROB-10826
29.95 1   
Cannot be ordered at this time.
Practical Arduino
Retired BOK-09613
39.95 1   
Cannot be ordered at this time.
Making Things Talk
Retired BOK-09300
14.95 1   
Cannot be ordered at this time.
Total: 708.1