handleliste_okt-sept2011

by Oddstr13

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Zip-Tie Assortment
Retired PRT-10328
7.9 2   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Heat Shrink - White 5' x 1/4"
Retired PRT-08832
1.95 1   
Cannot be ordered at this time.
Heat Shrink - Blue 5' x 1/4"
Retired PRT-08833
1.95 1   
Cannot be ordered at this time.
Heat Shrink - Red 5' x 1/4"
Retired PRT-08834
1.95 1   
Cannot be ordered at this time.
Heat Shrink - Green 5' x 1/4"
Retired PRT-08831
1.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Wire Wrap Wire - Green (30 AWG)
Retired PRT-08186
8.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
2.95 1   
Classic Trio
Retired TOL-00069
9.9 2   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Heavy Duty
Retired TOL-08795
2.5 1   
Cannot be ordered at this time.
Schottky Diode
In stock COM-10926
23
You save:
2 (8%)
100   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
10.5 10   
Mini Pushbutton Switch
In stock COM-00097
12.9
You save:
0.6 (4%)
30   
DC Barrel Jack - Panel Mount
Retired PRT-10785
39.5 10   
Cannot be ordered at this time.
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
3 10   
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Hobby Knife
In stock TOL-09200
3.5 1   
Total: 303