My Wish_List

by AndresPinon

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Banana to Alligator Cable
In stock CAB-00509
4.5 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Soldering Station Variable Temperature 70W - Analog
Retired TOL-00084
79.95 1   
Cannot be ordered at this time.
Soldering Tip - Aoyue - 0.1mm Tip Radius
Retired TOL-00619
14.95 1   
Cannot be ordered at this time.
Soldering Tip - Aoyue - 0.2mm Tip Radius
Retired TOL-00618
14.95 1   
Cannot be ordered at this time.
SolderPro 50 Hot Knife Tip
Retired TOL-10137
10.95 1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
32.85 3   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Female Headers
In stock PRT-00115
8.75 5   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
7.9 2   
Cannot be ordered at this time.
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
7.12
You save:
0.78 (10%)
2   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
3.2 2   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Wire Wrap Wire - Yellow (30 AWG)
Retired PRT-08029
8.95 1   
Cannot be ordered at this time.
Wire Wrap Tool
Retired TOL-00068
15.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-09775
5.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Light Pipe - White Core (3.5mm, 1' long)
Retired PRT-10693
3.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 7 left! TOL-10243
26.95 1   
ProtoBoard - Rectangle 3"
Retired PRT-08815
22.5 5   
Cannot be ordered at this time.
ProtoBoard - Square 2"
19 available PRT-08811
17.5 5   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
4.2 4   
Total: 521.52