Glenn's List

by GlennSweeney

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
SparkFun Hoodie - Large
Retired SWG-08339
24.95 1   
Cannot be ordered at this time.
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
48.5 1   
Basic 16x2 Character LCD - RGB Backlight 5V
Only 8 left! LCD-10862
18.5 1   
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (100 pack)
Retired COM-09985
59.95 1   
Cannot be ordered at this time.
Rotary Encoder LED Ring Breakout Board - Blue
Retired COM-10407
15.95 1   
Cannot be ordered at this time.
Motorized Potentiometer Knob
Retired COM-10761
2.5 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
Color Light Sensor Evaluation Board
Retired SEN-10701
14.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED Breakout - White
Retired BOB-10179
5.95 1   
Cannot be ordered at this time.
Super Bright LED - Green 10mm
In stock COM-08861
2.75 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Toggle Switch
Out of stock COM-09276
2.1 1   
Concave Button - Green
In stock COM-09341
2.75 1   
Concave Button - Red
In stock COM-09336
2.75 1   
LED Tactile Button - Green
In stock COM-10440
2.25 1   
LED Tactile Button - Orange
Retired COM-10441
2.1 1   
Cannot be ordered at this time.
LED Tactile Button - Red
In stock COM-10442
2.25 1   
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
Only 5 left! BOB-08688
4.95 1   
SparkFun Line Sensor Breakout - QRE1113 (Analog)
In stock ROB-09453
3.5 1   
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Arduino Serial USB Board
Retired DEV-08165
20.95 1   
Cannot be ordered at this time.
Graphic OLED Color Display 128x128 - Carrier Board
Retired LCD-09676
59.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Servo - Generic (Sub-Micro Size)
Only 2 left! ROB-09065
19.9 2   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
6.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED Breakout - Royal Blue
Retired BOB-09655
6.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Coin Acceptor - Programmable (3 coin types)
24 available COM-11719
21.5 1   
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
Photoluminescent Panel - 8.5x11"
Retired COM-11554
4.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Shrouded Header (2x13)
In stock PRT-11490
0.24
You save:
0.71 (75%)
1   
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
Total: 644.04