Medidor de Gasolina

by GabrielBianconi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
7-Segment Display - 4-Digit (Red)
In stock COM-09483
7.35 3   
7-Segment Display - 4-Digit (Yellow)
Retired COM-09480
6.75 3   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
7.35 3   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
10.5 3   
Shift Register 8-Bit - 74HC595
Retired COM-00733
7.5 5   
Cannot be ordered at this time.
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
7.25 5   
Cannot be ordered at this time.
STK500 Compatible USB Programmer
Retired PGM-08702
47.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
31.6 8   
Cannot be ordered at this time.
Arduino Mini 04
Retired DEV-08164
33.95 1   
Cannot be ordered at this time.
Arduino Serial USB Board
Retired DEV-08165
20.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
8.85 3   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
5.9 2   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
5.25 5   
Crystal Kit
Retired COM-09994
4.95 1   
Cannot be ordered at this time.
Ceramic Resonator Kit
Retired COM-09993
5.9 2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Capacitor Ceramic 22pF
In stock COM-08571
3 10   
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Resistor 10k Ohm 1/6th Watt PTH
Only 4 left! COM-08374
0.5 5   
LED - Basic Yellow 3mm
In stock COM-00532
1.8 4   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
1.5 5   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.5 5   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2.5 5   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Car Adapter Power Supply--7.5VDC 1A
Retired TOL-08835
0.5 1   
Cannot be ordered at this time.
Audio Cable 3.5mm 6ft
Retired CAB-08566
1.95 1   
Cannot be ordered at this time.
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
10.5 5   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
10.5 5   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
13.9 2   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA Rectangle
Retired PRT-00551
1.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA Cube
Retired PRT-00550
1.95 1   
Cannot be ordered at this time.
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
1.6 1   
Battery Holder 2xAAA with Cover and Switch
Retired PRT-09543
1.5 1   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
USB Mini-B Cable - 6 Foot
Retired CAB-00598
1.95 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
3.15 3   
Jumper Wire - JST Black Red
In stock PRT-08670
3.15 3   
JST Right Angle Connector - White
Retired PRT-08612
2.85 3   
Cannot be ordered at this time.
JST Vertical Connector
In stock PRT-08613
2.85 3   
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
Battery Charger 4 Bay - NiMH
Retired PRT-10052
7.95 1   
Cannot be ordered at this time.
2500 mAh NiMH Battery - AA
In stock PRT-00335
13 4   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
4 8   
Cannot be ordered at this time.
Resettable Fuse PTC
In stock COM-08357
4.5 3   
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Total: 511.45