cart

by Member #274287

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V Battery Holder
In stock PRT-10512
3.5 1   
SparkFun Static Sticker
Retired RTL-11004
1.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
1.5 5   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
2.5 10   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
5 10   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
4.5 10   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3 10   
Serial Enabled 20x4 LCD - Black on Green 5V
Retired LCD-09568
29.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm
Retired COM-09469
0.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
4.9 2   
Audio Cable 2.5mm 8"
Retired CAB-10159
1.9
You save:
2 (51%)
2   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
Mini Pushbutton Switch
In stock COM-00097
2.25 5   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
1.05 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
2.95 1   
Cannot be ordered at this time.
Total: 88.55