my list

by Member #362332

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ArduPilot - Arduino Compatible UAV Controller w/ ATMega328
Retired GPS-08785
24.95 1   
Cannot be ordered at this time.
LED - 3mm Cycling RGB (fast)
In stock COM-11449
0.55 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Red)
In stock COM-11405
1.6 1   
Female Headers
In stock PRT-00115
1.75 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
SparkFun Bluetooth Modem - BlueSMiRF Gold
Retired WRL-12582
25.87
You save:
11.08 (30%)
1   
Cannot be ordered at this time.
SparkFun FM Tuner Basic Breakout - Si4703
In stock BOB-11083
12.5 1   
Coin Cell Battery Holder - 20mm (PTH)
Retired DEV-12641
0.95 1   
Cannot be ordered at this time.
Enclosure for pcDuino/Arduino - Clear
Retired PRT-11797
8.95 1   
Cannot be ordered at this time.
SparkFun H2OhNo! ATtiny Dev Board / Water Alarm
Retired DEV-12069
11.95 1   
Cannot be ordered at this time.
SparkFun Audio Bluetooth Breakout - RN-52
Retired WRL-11777
39.95 1   
Cannot be ordered at this time.
RN-52 - Bluetooth Audio Module
Retired WRL-11678
25 1   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
7 2   
SparkFun Purpletooth Jamboree - BC127 Development Board
Retired WRL-11924
49.95 1   
Cannot be ordered at this time.
SparkFun MP3 and MIDI Breakout - VS1053
Retired BOB-09943
24.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
GSM/GPRS Module - SM5100B
Retired CEL-09533
59.95 1   
Cannot be ordered at this time.
Quad-band Wired Cellular Antenna SMA
In stock CEL-00290
12.95 1   
SparkFun SM5100B Evaluation Board
Retired CEL-09427
59.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
BITalino - BioMedical Development Kit
Retired DEV-12750
419.9 2   
Cannot be ordered at this time.
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
16.95 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
WiFi Module - ESP8266 (Blue)
Retired WRL-13252
6.95 1   
Cannot be ordered at this time.
Particle Photon Kit
Retired KIT-13345
29 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-12848
59.95 1   
Cannot be ordered at this time.
PicoBuck LED Driver
Retired COM-11850
14.95 1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
LilyPad Pixel Board
Retired DEV-13264
2.68
You save:
3.27 (55%)
1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
128.5 1   
Cannot be ordered at this time.
LIDAR-Lite v2
Retired SEN-13680
114.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
39.9 2   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
SparkFun ToF Range Finder Sensor - VL6180
31 available SEN-12785
29.5 1   
LilyPad Accelerometer - ADXL335
34 available DEV-09267
17.95 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Silk Flower LED
Retired COM-13270
7.49
You save:
7.46 (50%)
1   
Cannot be ordered at this time.
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
SparkFun microB USB Breakout
15 available BOB-12035
2.95 1   
SparkFun Decade Resistance Box
In stock KIT-13006
36.5 1   
Camera Module - pcDuino V3 (5MP)
Retired SEN-13249
15.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
RFduino - Simblee DIP
Retired DEV-13768
29.95 1   
Cannot be ordered at this time.
SparkFun Simblee BLE Breakout - RFD77101
Retired WRL-13632
55.9 2   
Cannot be ordered at this time.
LilyPad Simblee BLE Board - RFD77101
Retired DEV-13633
55.9 2   
Cannot be ordered at this time.
RockBLOCK Mk2 - Iridium SatComm Module
Out of stock WRL-13745
274.95 1   
EL Wire - White 3m (Chasing)
Retired COM-12929
9.95 1   
Cannot be ordered at this time.
Total: 2068.29