CHARM procurement

by caltexas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Banana to Alligator Coax Cable
In stock CAB-00508
5.5 1   
Fuse 5mm 125VAC 5A
In stock COM-09772
5.5 10   
Stepper Motor with Cable
In stock ROB-09238
35 2   
EasyDriver Stepper Motor Driver
Retired ROB-10267
29.9 2   
Cannot be ordered at this time.
Breadboard - Classic
28 available PRT-00112
32.85 3   
Eagle Text Reference Board
Retired PRT-08754
9.9 2   
Cannot be ordered at this time.
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
16.5 3   
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
2.1 2   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
2.1 2   
Jumper - 2 Pin
In stock PRT-09044
3.6 8   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Solderless Headers - 10-pin Straight
Retired PRT-10527
15 10   
Cannot be ordered at this time.
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
17 2   
Total: 234.1