Want To Get

by Member #410800

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Programmer for PICAXE
Retired PGM-09260
14.95 1   
Cannot be ordered at this time.
IR Control Kit Retail
Retired RTL-10783
9.95 1   
Cannot be ordered at this time.
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
PICAXE Bread Board Adapter
Retired DEV-08331
3.95 1   
Cannot be ordered at this time.
PICAXE 18 Pin Standard Project Board
Retired DEV-08330
9.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
PICAXE USB Programming Cable
Retired PGM-08312
21.5 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-11354
0.3 1   
Cannot be ordered at this time.
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Parts Box - Small (magnetic)
Retired TOL-11198
2.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
i-Racer
Retired ROB-11162
29.95 1   
Cannot be ordered at this time.
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
SparkFun Line Sensor Breakout - QRE1113 (Digital)
In stock ROB-09454
3.5 1   
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
Electret Microphone
In stock COM-08635
1.05 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
32.5 1   
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-11839
49.95 1   
Cannot be ordered at this time.
Heatsink Compound
Only 9 left! PRT-09599
4.9 2   
Inductor 180uH
Retired COM-00090
1.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Total: 659.05