Wishlist1

by Member #419498

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Ceramic Resonator 16MHz
Retired COM-09420
0.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
SparkFun Lab Coat - Large
Retired SWG-09790
24.95 1   
Cannot be ordered at this time.
Product Sketch T-Shirt - Large
Retired SWG-09244
12.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
Retired SWG-11063
4.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Transmitter - 434MHz
Only 13 left! WRL-10534
5.5 1   
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
1.5 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
TI eZ430-Chronos Development Watch
Retired DEV-10019
56.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 3 left! TOL-10243
26.95 1   
Barometric Pressure Sensor - MPL115A1
In stock SEN-09602
7.95 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Flex Sensor 4.5"
Out of stock SEN-08606
17.95 1   
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
uLog - The Lil'est Logger
Retired WIG-09228
19.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Concave Button - Black
In stock COM-09339
2.75 1   
GTE Knob - Large
Retired COM-11950
1.5 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
Total: 678.7