Robot4Rowan

by Random Dent

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBot Sensor - Wheel Encoder
Retired SEN-12617
9.95 1   
Cannot be ordered at this time.
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
4.8 3   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
7 2   
9V Alkaline Battery
In stock PRT-10218
4.5 2   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
3.2 2   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
7 2   
Jumper Wire - 0.1", 3-pin, 6"
Only 9 left! PRT-10368
3.2 2   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
49.5 3   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
3.3 6   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
DC Barrel Jack Plug - Male
In stock PRT-11476
1.05 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Quick Disconnect - Female 1/5" (bag of 50)
Retired PRT-11463
3.95 1   
Cannot be ordered at this time.
Quick Disconnect - Female 1/4" (bag of 50)
Retired PRT-11461
3.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
2.5 1   
Cannot be ordered at this time.
Total: 187.7