robot

by bidontr

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Thumb Joystick
In stock COM-09032
4.5 1   
Toggle Switch
In stock COM-09276
2.1 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
ScrewShield
Retired DEV-09282
9.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Breadboard Power Supply Stick 5V/3.3V
Retired PRT-09319
14.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Universal Plate Set
Retired ROB-10016
6.95 1   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Tank Treads
Retired ROB-00321
19.9 2   
Cannot be ordered at this time.
Wheel 90x10mm Pair - Black
Retired ROB-10077
9.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Carbon Monoxide Sensor - MQ-7
Only 10 left! SEN-09403
5.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
JST Right Angle Connector - Through-Hole 3-Pin
In stock PRT-09750
1.05 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
Retired SWG-10142
4.95 1   
Cannot be ordered at this time.
SparkFun Coffee Mug
Retired SWG-09192
4.95 1   
Cannot be ordered at this time.
SparkFun Pint Glass
Retired SWG-08405
9.95 1   
Cannot be ordered at this time.
SparkFun Safety Glasses
Retired SWG-09791
4.95 1   
Cannot be ordered at this time.
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
SolderPro 50 Conical Tip - 1.0mm
Retired TOL-09451
8.95 1   
Cannot be ordered at this time.
SolderPro 50 Torch Tip
Retired TOL-09452
10.5 1   
Cannot be ordered at this time.
Soldering Tip - Plug Type - Conical 1/64"
In stock TOL-09538
4.5 1   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
8.95 1   
2.4GHz Duck Antenna RP-SMA - Large
24 available WRL-00558
10.95 1   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Mini Photocell
In stock SEN-09088
1.6 1   
USB Mini-B Cable - 6 Foot
Retired CAB-00598
1.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Screw - Flat Head (1.25", 4-40)
Retired PRT-08988
0.05 1   
Cannot be ordered at this time.
Nut - Nylon Locknut (4-40)
Retired PRT-10098
0.25 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
Standoffs Metal Hex
Retired COM-00126
1.95 1   
Cannot be ordered at this time.
Arduino Mega
Retired DEV-09152
49.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
10.95 1   
XBee Pro 50mW Series 2.5 RPSMA
Retired WRL-08768
39.95 1   
Cannot be ordered at this time.
XBee Pro 50mW Series 2.5 U.FL Connection
Retired WRL-08766
34.95 1   
Cannot be ordered at this time.
Total: 650.68