Needed Items

by Clinical Matt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Weather Shield
Retired DEV-12081
79.9 2   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
79.8 4   
Cannot be ordered at this time.
SparkFun Single Lead Heart Rate Monitor - AD8232
In stock SEN-12650
21.5 1   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
SparkFun FTDI Basic Breakout - 3.3V
Out of stock DEV-09873
16.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun WiFi Shield - CC3000
Retired DEV-12071
39.95 1   
Cannot be ordered at this time.
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
9 20   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
9 20   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
2.6
You save:
7.4 (74%)
20   
Raspberry Pi - Model B+ (8GB Bundle)
Retired DEV-12995
49.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Case - Clear Plastic
Retired PRT-12845
4.17
You save:
2.78 (40%)
1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
2.85 3   
Cannot be ordered at this time.
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
5.7 6   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
5 10   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Big Red Box - Enclosure
In stock PRT-11366
42 4   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
7 2   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
7 2   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
6.4 4   
Arduino Stackable Header Kit - R3
In stock PRT-11417
17.5 10   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
16.8 8   
Total: 478.12