CMUR Lab

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Solder Vacuum
Retired TOL-00082
7.9 2   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
10.95 1   
Cannot be ordered at this time.
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Total: 158.3