SparkFun Inventor's Kit - V3.2 (KIT-12060)

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 4

The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino programming language. The SIK includes everything you need to complete 16 circuits that will teach you how to read sensors, display information on an LCD, drive motors, and more. You don't need any previous programming or electronics experience to use this kit.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
2.45 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Transistor - NPN (P2N2222A)
Retired COM-12852
1 2   
Cannot be ordered at this time.
Tactile Button Assortment
34 available COM-10302
6.5 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Total: 118.18