Member Wish List November 2014

by Member #560985

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Triple Output LED RGB - SMD
In stock COM-07844
5.6
You save:
16.9 (75%)
10   
Raspberry Pi - Model B+ (8GB Bundle)
Retired DEV-12995
49.95 1   
Cannot be ordered at this time.
pcDuino - WiFi Dongle
Retired WRL-11713
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Out of stock PRT-13103
4.92
You save:
4.03 (45%)
1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
HDMI Cable - 6ft
Retired CAB-11572
4.95 1   
Cannot be ordered at this time.
LCD Monitor - 7" HDMI
Retired LCD-11612
139.95 1   
Cannot be ordered at this time.
NinjaFlex 3mm - 0.75kg (Water)
Retired TOL-12949
59.95 1   
Cannot be ordered at this time.
PLA Filament 3mm - 1kg (White)
Retired TOL-12950
42.95 1   
Cannot be ordered at this time.
NinjaFlex 3mm - 0.75kg (Midnight)
Retired TOL-12947
59.95 1   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-12722
24.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 40mAh
Retired PRT-11316
9 2   
Cannot be ordered at this time.
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
25.9 2   
Cannot be ordered at this time.
IntelĀ® Edison and Mini Breakout Kit
Retired DEV-13025
74.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
24.75 5   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
59.85 3   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
29.85 3   
Cannot be ordered at this time.
IntelĀ® Edison and Arduino Breakout Kit
Retired DEV-13097
199.9 2   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
6.4 4   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
Color Detector Sensor
Retired SEN-11195
49.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
29.9 2   
Cannot be ordered at this time.
Breadboard - Classic
28 available PRT-00112
43.8 4   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Female Headers
In stock PRT-00115
17.5 10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
25
You save:
1.25 (5%)
25   
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
RN-52 - Bluetooth Audio Module
Retired WRL-11678
50 2   
Cannot be ordered at this time.
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
19.95 1   
Cannot be ordered at this time.
RGB LED Panel - 16x32
Retired COM-12583
24.95 1   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
5.25 5   
JST Jumper 3 Wire Assembly
In stock PRT-09915
8 5   
JST Jumper 4 Wire Assembly
In stock PRT-09916
8 5   
JST Jumper 5 Wire Assembly
Retired PRT-09917
7.5 5   
Cannot be ordered at this time.
4 Pin Molex Connector - Pigtail
Retired TOL-11298
9.5 10   
Cannot be ordered at this time.
SMD LED - White 0603 (strip of 25)
Retired PRT-11251
7.95 1   
Cannot be ordered at this time.
Total: 1295.42