10-Pin Male Header, 1.0mm Pitch
PRT-18221
10-Pin Male Header, 1.0mm Pitch
SKU: PRT-18221
Out of stock
SKU
PRT-18221
1mm B2B SIL Headers and Sockets feature a 1A current rating, 20mΩ to 40mΩ contact resistance, 1000MΩ minimum insulation resistance.
Product Overview
GCT (Global Connector Technology) 1mm B2B SIL Headers and Sockets feature a 1A current rating, 20mΩ to 40mΩ contact resistance, 1000MΩ minimum insulation resistance. These products offer surface-mount and through-hole PCB-mount versions, 1mm pitch, and single-row design. Some of these header connectors and sockets provide a straight orientation, while others offer a right-angle orientation. GCT 1mm B2B SIL Headers and Sockets have a -40°C to +105°C operating temperature range.
Features & Specs
- Type: Pin Strip
- Number of Positions: 10 Position
- Pitch: 1 mm
- Number of Rows: 1 Row
- Mounting Style: Through Hole
- Termination Style: Solder
- Mounting Angle: Straight
- Contact Gender: Pin (Male)
- Contact Plating: Gold
- Series: BC020
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 105 C
- Current Rating: 1 A
- Housing Material: Liquid Crystal Polymer (LCP)
- Brand: GCT
- Contact Material: Copper Alloy
- Flammability Rating: UL 94 V-0
- Housing Color: Black
- Insulation Resistance: 1000 MOhms
Documentation
Customer Reviews

10-Pin Male Header, 1.0mm Pitch
PRT-18221
Stock and Customer Discounts
$1.95 retail price.
Available Discounts
- $1.85 | 25+ units
- $1.76 | 100+ units