10W Dual-Output DC/DC Converter - 5/12VDC
COM-16908
10W Dual-Output DC/DC Converter - 5/12VDC
SKU: COM-16908
Out of stock
SKU
COM-16908
Product Overview
CUI Inc PQD10W 10W Dual-Output DC/DC Converters output 10W of continuous power and are isolated DC/DC converters packaged in an encapsulated, industry standard 1" x 1" footprint. These low-profile modules feature dual regulated output, an ultra-wide 4:1 input voltage range, and EN 62368-1 approval. Housed in a compact DIP package and carrying a wide -40 to +85°C operating temperature range, CUI Inc PQD10W is suitable for convection-cooled equipment and applications, including micro and industrial controllers, datacom, telecom, remote sensor systems, and industrial equipment.
Features & Specs
- Number of Outputs: 2 Output
- Output Power: 10W
- Input Voltage, Nominal: 48V
- Input Voltage, Min: 18V
- Input Voltage, Max: 75V
- Output Voltage-Channel 1: 5V
- Output Current-Channel 1: 1000mA
- Output Voltage-Channel 2: 12V
- Output Current-Channel 2: 417mA
- Isolation Voltage: 1.5kV
- Minimum Operating Temperature: -40C
- Maximum Operating Temperature: +85C
- Mounting Style: PCB Mount
- Package/Case: DIP-7
- Length: 25.4mm
- Width: 25.4mm
- Height: 11.7mm
Documentation
Customer Reviews

10W Dual-Output DC/DC Converter - 5/12VDC
COM-16908
Stock and Customer Discounts
$22.95 retail price.
Available Discounts
- $21.80 | 25+ units
- $20.66 | 100+ units